??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-220N-RFX
Bill of material
031-220N-RFX
PN
Part Number
031-220N-RFX
DESC
Description
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
MF
Mounting Feature
Bulkhead
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
BNC
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
BNC
AS2STYLE
Adapter Side 2 Style
Jack
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight