??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-3376
Bill of material
031-3376
PN
Part Number
031-3376
DESC
Description
M39012/21-0002 RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm QPL Approved
BF
Body Finish
Silver
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Front Mount
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Solder Cup
SC
Size Category
Miniature