??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5329-52RFX
Bill of material
031-5329-52RFX
PN
Part Number
031-5329-52RFX
DESC
Description
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PBT
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
PL
Post Length
0.150 Inches (3.81 mm)
SC
Size Category
Miniature