??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5486-1010
Bill of material
031-5486-1010
PN
Part Number
031-5486-1010
DESC
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
50
IM
Insulator Material
Polypropylene
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
OL
Operating Level
Commercial
ISOLATED
Isolated
Yes
LPIM
Low PIM
No
FM
Frequency Max
1
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
PL
Post Length
0.160 Inches (4.06 mm)
SC
Size Category
Miniature