You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
031-6116
Amphenol RF
Connectors
BNC Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/031_6116.prj},{NB=031-6116},{SHA256=QlM75FJ6hwK8i80K2uHfICDl1uBA4H6H/5ImOxnPSqg=},{INAME=00137__0312d6116},{PN=031-6116},{DESC=RF Connector BNC Straight Clamp Plug 50 Ohm},{BF=Nickel},{BM=Brass},{CG=Ungrouped},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{ISOLATED=No},{LPIM=No},{FM=1},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Solder},{CM=Bayonet},{MC=500},{TS=Cable - Clamp},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6116
Bill of material
031-6116
PN
Part Number
031-6116
DESC
Description
RF Connector BNC Straight Clamp Plug 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
Ungrouped
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
1
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature