??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6231
Bill of material
031-6231
PN
Part Number
031-6231
DESC
Description
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67
BF
Body Finish
Black
BM
Body Material
Brass
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
IP67
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Front Mount
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
3
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Miniature