??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70015-1000
Bill of material
031-70015-1000
PN
Part Number
031-70015-1000
DESC
Description
RF Connector BNC Right Angle Crimp Plug RG-179DS RD-179 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
S1
CT
Cable Type
RG-179 DB,RG-179 Double Shield,RD-179,AT&T 19224L2
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Miniature