??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70558-12G
Bill of material
031-70558-12G
PN
Part Number
031-70558-12G
DESC
Description
RF Connector BNC Straight Crimp Plug Belden 1695A Belden 4694P 75 Ohm 12G Optimized
BF
Body Finish
Nickel
BM
Body Material
Phosphor Bronze
CG
Cable Group
Q1
CT
Cable Type
Belden 1695A,Belden 4694P,Belden 82120,Belden 82248,Belden 87120,Belden 89120,Belden 89248
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12
TMAX
Temp Max
85
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Miniature