??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71013-RFX
Bill of material
031-71013-RFX
PN
Part Number
031-71013-RFX
DESC
Description
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
S
CT
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
IMPEDANCE
Impedance
75
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Miniature