You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
031-71043
Amphenol RF
Connectors
BNC Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/031_71043.prj},{NB=031-71043},{SHA256=BLqlOCg6wKY3ampFT9ee1KvtJGSFvqwhygqAYTGbZLA=},{INAME=00189__312d71043},{PN=031-71043},{DESC=RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm},{BF=Nickel},{BM=Zinc Diecast},{IMPEDANCE=75},{IM=Polypropylene},{IPR=Not Rated},{GENDER=Jack},{MF=Bulkhead - Rear Mount},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FM=1},{TMAX=85},{TMIN=-40},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Bayonet},{MC=500},{TS=PCB - Through Hole},{PL=0.190 Inches (4.83 mm)},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71043
Bill of material
031-71043
PN
Part Number
031-71043
DESC
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
75
IM
Insulator Material
Polypropylene
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
1
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
PL
Post Length
0.190 Inches (4.83 mm)
SC
Size Category
Miniature