??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0317200000 - H35,0/30 BE
Bill of material
Weidmueller 0317200000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0317200000
MANUTYPEDESC
Manufacturer Type Description
H35,0/30 BE
DESCSHORT
Short Description
Wire end ferrule, Standard, 35 mm², Stripping length: 19 mm, beige
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190023904
MANUNAME
Manufacturer Name
Weidmueller Group
AAG117
material insulation
PVC
AAH324
bandware
No
AAI844
nominal cross section
35 mm²
BAA351
color
beige
BAB664
material
Copper
BAC477
Shell length
16 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL