??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CP System
Description
033 Chain Cable - Calbe Chain
Bill of material
CPS033-27 (198,35,33,0,0)_CC
TYP
Type
CPS033
HI
Inner Height
23.0 mm
HG
Outer Height
31 mm
BI
Inside Width
mm
BK
Outside Width
43 mm
LK
Chain Length
198 mm
KR
Radius
mm
LS
Traverse
mm
输入参数值: LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
输入参数值: LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
输入参数值: ESP
Feed
mm
cm
inch
ft
T
Pitch
33 mm
INFO
PDF Katalog