??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1107-12G
Bill of material
034-1107-12G
PN
Part Number
034-1107-12G
DESC
Description
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
D4
CT
Cable Type
Belden 1855A,Belden 4855R,Belden 4855P
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
18
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Miniature