??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Posital
Description
0340-ARW
Bill of material
UCD-AV003-00AR-0340-ARW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 37 mm (1.46") / Solid Shaft Clamping / Shaft Flat / OD 5 mm (0.20")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet