??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 141
HELP_VARIABLE
Company
Posital
Description
03M0-5AW
Bill of material
UCD-S3C1B-1213-03M0-5AW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 50 mm (1.97") / Solid Shaft Clamping / Shaft Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 5 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet