??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
Posital
Description
03M0-5TW
Bill of material
UCD-CA01B-1216-03M0-5TW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 50 mm (1.97") / Solid Shaft Clamping / Shaft Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial/Radial 5m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet