??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
04 Series - Light Duty Stainless Steel Casters (Capacity to 350)
Bill of material
04XS03051S
PN
Part Number
04XS03051S
SER
Series
04 Series
MO
Fastening Type
SIZE
Fastening Size
3-5/8" x 2-1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Grey Tread on Grey Core
TEMPR
Temperature Range
-45°F to +180°F
HARD
Hardness
65-75 Shore A
WB
Bearing Type
BR
Brake Type
CAP
Capacity
200 lbs
H
Mount Height
4 1/4 Inch
SL
Swivel Lead
1 5/16 Inch
R
Swivel Radius
2 13/16 Inch