05000136001
SToxxparts
05 C-Parts without standard
05000136000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000136000/05000136000.prj},{NB=05000136001},{ARTNR=05000136001},{D1=M6},{D2=3.5},{L=14},{N=1},{S=0.9},{F1=12},{F2=17},{T=50},{MAT=POM/POM},{GEW=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SToxxparts
Description
05000136000 - Spring-loaded thrust piece, Plastic design/Ball made of thermoplastic
Bill of material
05000136001
ARTNR
Article No.
05000136001
05000136001
D1
M6
M6
mm
D2
3.5
3.5
mm
L
14
14
mm
N
1
1
mm
S
Stroke
0.9
0.9
mm
F1
Spring force
12
12
N
F2
Spring force
17
17
N
T
max.
50
°C
MAT
Material
POM/POM
GEW
Weight
0.5
0.5
g