05000164002
SToxxparts
05 C-Parts without standard
05000164000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000164000/05000164000.prj},{NB=05000164002},{ARTNR=05000164002},{D1=5},{D2=3.8},{D3=5.6},{D4=4.85},{D5=5},{L1=12},{L2=0.9},{L3=2.1},{L4=6},{S=4},{F1=3.3},{F2=9},{T=50},{D=5},{MAT=Edelstahl/Bolzen POM},{GEW=0.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SToxxparts
Description
05000164000 - Spring plunger, smooth design, with collar and pin
Bill of material
05000164002
ARTNR
Article No.
05000164002
05000164002
D1
+0.1/+0.04
5
5
mm
D2
3.8
3.8
mm
D3
5.6
5.6
mm
D4
4.85
4.85
mm
D5
±0.04
5
5
mm
L1
12
12
mm
L2
0.9
0.9
mm
L3
2.1
2.1
mm
L4
6
6
mm
S
Stroke
4
4
mm
F1
Spring force
3.3
3.3
N
F2
Spring force
9
9
N
T
max.
50
°C
D
Location hole H7
5
5
mm
MAT
Material
Edelstahl/Bolzen POM
GEW
Weight
0.8
0.8
g