??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
05000611001 - Tension lock, steel
Bill of material
05000611001
ARTNR
Article No.
05000611001
G
Size
100
FH
Holding force
1000 N
B1
28 mm
B2
15 mm
B3
12 mm
B4
41 mm
B5
19 mm
B6
36 mm
D1
3 mm
D2
4.3 mm
H1
17 mm
H2
13 mm
L1
114 mm
L2
72 mm
L3
40 mm
M1
7 mm
M2
15.5 mm
M3
5 mm
M4
15 mm
R
37 mm
MAT
Material
Stahl
INFO
Drawing
https://api.meleven.de/out/SToxxparts/14.5b.e4.05000611001.pdf