??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
05001096000 - Clamping latch bolt with safety travel limiter
Bill of material
05001096002
ARTNR
Article No.
D1
mm
D2
M16x1.5 mm
D3
-0.02/-0.04
mm
D4
11 mm
D5
mm
L1
mm
L2
9 mm
L3
34 mm
L4
min.
23 mm
L5
26 mm
SW
19 mm
FA
Spring force beginning
14 N
FE
Spring force end
26 N
MAT
Material
Stahl/PA
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/ae.06.a1.05001096000.pdf