??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
052.1 - Flange adaptor ANSI
Bill of material
AGRU_22052104007_Flange adaptor ANSI_PE 100 blue_40 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
052.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Flange adaptor ANSI
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
IDA
Inch
L
Dimension L
mm
D3
mm
D4
mm
H
mm
T
mm
K
mm
P
16.000 bar