??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton eCAD
Description
06 - Capacitor contactor
Bill of material
294040
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
Contactor for 3ph-capacitors, 25kVAR
DESCLONG
Long Description
For switching in central compensation systems with 180-fold transient peaks. The capacitors are pre-charged via the early-make auxiliary contacts and the fitted wire resistors, thus reducing the inrush current.
MANUTYPEDESC
Manufacturer Type Description
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB484
Rated reactive power with 400 V, 50 Hz
25.0 kvar
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
0.0 V
AAP351
Number of auxiliary contacts as opener
1
AAP352
Number of auxiliary contacts as shutter
1
AAP545
Number of main contacts as opener
0
AAP547
Number of making contacts and main contacts
3.0
AAB667
suitable for mounting onto standard rails
Yes
AAP798
Application standards
IEC/EN 60947-4-1; UL 60947-4-1; CSA-C22.2 No. 60947-4-1
AAS574
Rated current [In] for the power loss specification
38.0 A
AAS575
Power loss per pole, current-dependent [PlIp]
3.1 W
AAO057
Product type
AAO663
GTIN
AAU731
Manufacturer product family
DILK25
AAU732
Manufacturer product root
DIL-BG2
AAW338
Manufacturer product designation
Contactor for 3ph-capacitors, 25kVAR
AAO735
name of supplier
Eaton
AAU728
Supplier product family
DILK25
AAU729
Supplier product root
DIL-BG2
AAW336
Supplier product type
AAD931
customs tariff number (TARIC)
85364190
BAA303
Power loss, static, current-independent [Pls]
2.1 W
BAB392
certificate/approval
CE
BAC050
Type of actuation
AC
BAC378
Connection type
Screw connection
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
RO
WEIGHT
51
LENGTH
135
WIDTH
45
DEPTH
138