??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bison Gear Motors
Description
060 Series - Right Angle Gearmotor
Bill of material
021Q607-0070
PN
Part Number
MOD
Product Series
60
PO
Power Options
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMP
Amps
A
OHL
Overhung Load
100 Lbs
WT
Weight
12.5 Lbs
OPS
Output Shaft Diameter
0.5 In
LUB
Lubrication
Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
150393
CE
CE Certification