Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06263-2100CP
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06263_inch_asmtab.prj},{NB=06263-2100CP},{GR=2},{DX=0.500},{NDM=5.000},{D=28},{D1=100},{D3=19},{D4=16},{A=38.0},{A1=3.0},{H=20.1},{L=90.2},{L1=13.0},{L2=49.1},{L3=43.5},{B3=0},{T=0.0},{GEW=0.1080},{EAN=4059495547503},{XD=10.000},{XE=8.000},{TYP=1.000},{TYP1=2},{TAB=2},{TAB1=2},{GH=18.0},{GGD1=16.000},{GGD2=11.000},{GGL=44.000},{GGL1=13.000},{GGL2=5.500},{GGSW=10.000},{XA=0.000},{XB=0.000},{XC=0.000},{NDM1=0.000},{TYP2=83},{BEST=06263-2100CP},{MATERIALK=Stahl},{AUSF=Nabe ohne Nut},{AUSF1=ohne Querbohrung},{D2=.500},{D5=M5},{D7=-},{H2=-},{ZEICHNUNG=Zeichnungsansichten},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
06263 inch - Handwheels with revolving grip
Bill of material
06263-2100CP
BEST
Order No.
06263-2100CP
06263-2100CP
MATERIALK
Material Komponente
Stahl
GR
size
2
2
AUSF
version
Nabe ohne Nut
AUSF1
version
ohne Querbohrung
D
diameter
28
28
mm
D1
diameter
100
100
mm
D2
diameter
.500
.500
D3
diameter
19
19
mm
D4
diameter
16
16
mm
D5
thread
M5
M5
D7
thread
-
A
Length
38.0
38.0
mm
A1
Length
3.0
3.0
mm
H
height
20.1
20.1
mm
H2
distance
-
L
Length
90.2
90.2
mm
L1
height
13.0
13.0
mm
L2
Length
49.1
49.1
mm
L3
Length
43.5
43.5
mm
B3
hub slot width P9
0
mm
T
hub slot depth
0.0
mm
GEW
Approx. weight
0.1080
0.1080
kg
ZEICHNUNG
Drawings
Drawing views
INFO
Technical Information
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495547503
4059495547503
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
XD
Länge Schraube
10.000
10.000
mm
XE
Länge Gewindestift
8.000
8.000
mm
XG
Oberfläche Schraube
schwarzgrau RAL 7021
FARBE1
Brüniert/Edelstahl
Stahl brüniert