??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H9300-02
Bill of material
0678H9300-02
PN
Part Number
0678H9300-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 30A
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
30 A
IRAC
Interrupting Rating
100 AC
IRDC
Interrupting Rating
1000 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)