您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
AGRU 40068005021 MULTI-Bend 90 long spigot ECTFE natural 50X3.0 SDR21 ISO S-10
agru
Industrial Piping Systems
ECTFE Industrial Piping System
MULTI Fittings
Powered by
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Previews
3D
2D
Update preview
The preview does not represent the part configuration anymore.
You have to generate a new preview.
CAD Model seçimi
{agru/industrial_piping_systems/ectfe_industrial_piping_system/multi_fittings/068.prj},{NB=AGRU_40068005021_MULTI-Bend 90_long spigot_ECTFE natural_50X3.0 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40068005021},{M=40068005021},{BILDCODE=068},{WEIGHT=0.124},{DIMENSIONLANG=50X3.0 SDR21 ISO S-10},{DURCHMESSER=50},{EXT_BEZ_1=MULTI-Bend 90°},{EXT_BEZ_2=long spigot},{MATERIAL=ECTFE natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=50.000},{S=3.000},{L3=36.000},{Z=84.000},{R=50.000},{X1=4},{XX=MULTI-Bend 90}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Uygun ürünler: 11
HELP_VARIABLE
Company
agru
Description
068 - MULTI-Bend 90°
Bill of material
AGRU_40068005021_MULTI-Bend 90_long spigot_ECTFE natural_50X3.0 SDR21 ISO S-10
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
40068005021
40068005021
M
Article number
40068005021
40068005021
BILDCODE
Image Code
068
WEIGHT
Weight
0.124
0.124
kg
DIMENSIONLANG
Dimension long
50X3.0 SDR21 ISO S-10
50X3.0 SDR21 ISO S-10
DURCHMESSER
Dimension short
50
50
EXT_BEZ_1
Description 1
MULTI-Bend 90°
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
ECTFE natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
50.000
50.000
mm
S
3.000
3.000
mm
L3
36.000
36.000
mm
Z
84.000
84.000
mm
R
50.000
50.000