??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0680L0630-11
Bill of material
0680L0630-11
PN
Part Number
0680L0630-11
DESC
Description
Surface mount "bricks", Gold Plated, 2410 case size, Slow Blow, 630mA, Tape and Reel (1000 pcs.)
CURRENT
Current
0.63 A
VAC
Voltage
125 VAC
VDC
Voltage
125 VDC
IRAC
Interrupting Rating
50 AC
IRDC
Interrupting Rating
100 DC
CS
Case Size
2410
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
PLATING
Plating
Gold
RC
RoHS Compliant
-