??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0680L3500-21
Bill of material
0680L3500-21
PN
Part Number
0680L3500-21
DESC
Description
Surface mount "bricks", Palladium Plated, 2410 case size, Slow Blow, 3.5A, Tape and Reel (1000 pcs.)
CURRENT
Current
3.5 A
VAC
Voltage
125 VAC
VDC
Voltage
125 VDC
IRAC
Interrupting Rating
50 AC
IRDC
Interrupting Rating
100 DC
CS
Case Size
2410
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
PLATING
Plating
Palladium
RC
RoHS Compliant
-