??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Sati
Description
06B-1 (9,525 x 5,72 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RS05057
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
H1
Tooth width
5.3 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm