??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Sati
Description
06B-1 (9,525 x 5,72 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TS05025
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.72 mm
DR
Roller
6.35 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
H1
Tooth width
5.3 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1