??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
LILAI Chain
Description
06C-1 - Sprocket
Bill of material
1-06C-1-35-20
MODEL
Model
06C-1
PITCH
Pitch
9.525
LW
Inscribed width
4.77
ED
Roller diameter
5.08
KEYWAY
keyway b*t
Refer to the national standard
TN
Teeth No.
OD
Addendum circle
PD
Index circle
TOC
Tooth root circle
X
4.3
L
H
D
MATERIAL
Material
PA6
REMARK
Remark
L, H, D size can be processed according to customer requirements