07ZZ25GZ82ZZYAN
Durable
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{durable_usa/07_asmtab.prj},{NB=07ZZ25GZ82ZZYAN},{SERIES=07 Series},{OS=ZZ},{D=2.50000000},{W=1.25000000},{WT=ZZ},{BT=82},{WC=Z},{BR=YY},{FINISH=YY},{PPATH=07_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Durable
Description
07 Series - Light Medium Duty - Modular Stem Series - 350LB
Bill of material
07ZZ25GZ82ZZYAN
PN
Part Number
07ZZ25GZ82ZZYAN
SERIES
Series
07 Series
OS
Overall Size
Hollow Kingpin 1/2" diameter
06 Plate Size - Additional Adjustable Height 2" - 2-5/8"
06 Plate Size - Additional Adjustable Height 2-1/8" - 2-3/4"
06 Plate Size - Additional Adjustable Height 3-5/8" - 4-1/4"
06 Plate Size - Additional Adjustable Height 3-3/4" - 5-1/4"
16 Plate Size - Additional Adjustable Height 2" - 2-5/8"
16 Plate Size - Additional Adjustable Height 2-1/8" - 2-3/4"
16 Plate Size - Additional Adjustable Height 3-5/8" - 4-1/4"
16 Plate Size - Additional Adjustable Height 3-3/4" - 5-1/4"
To fit 1-1/2" I.D. Round Tubing - Additional Adjustable Height 9/16" - 1-11/16"
Grip Ring Size - 5/8" x 2-3/16"
Grip Ring Size - 13/16" x 2-3/16"
Grip Ring Size - 0.865" x 2-1/4" dual rings
Grip Ring Size - 1" x 2-3/16" dual rings
Grip Ring Size - 1-1/8" x 2-3/16" dual rings
Grip Ring Size - 1-1/4" x 2-3/16" dual rings
Grip Ring Size - 1-3/8" x 2-3/16" dual rings
Round Size - 1-1/4" x 4", 7/16" dia. crx drill, 2.5" from bottom
Square Size - 9/16" x 2-15/16", 2 x 5/16" dia. crx drill
Square Size - 3/4" x 2", 3 x 1/4" dia. crx drill
Square Size - 7/8" x 2", 3 x 1/4" dia. crx drill
Square Size - 7/8" x2", 3 x 1/4" dia. crx drill
Square Grip Ring - 7/8" x 2-1/4", 5/16" dia. crx drill
Square Size - 1" x 2-1/2", 5/16" dia. crx drill
Square Size - 1-1/4" x 4" 7/16" dia. crx drill
Threaded Size - 7/16" - 14 x 1-1/2"
Threaded Size - 7/16" -14 x 2-1/4"
Threaded Size - 1/2" - 13 x 3-1/8"
Threaded Size - 1/2" - 13 x 4"
Threaded Size - 5/8" - 11 x 1"
Threaded Size - 5/8" - 11 x 1-3/4"
Threaded Size - 5/8" - 11 x 4"
Threaded Size - 3/4" - 10 x 1-3/4"
Threaded Size - 3/4" - 10 x 4"
Threaded Size - 3/4" - 10 x 6"
Threaded Size - 3/4" - 10 x 10"
Metric Threaded Size - M10 - 1.5 x 1-1/2"
Metric Threaded Size - M12 - 1.75 x 1-3/4"
Metric Threaded Size - M16 - 2 x 1-1/2"
Metric Threaded Size - M20 - 2.5 x 1-3/4"
Hollow Kingpin 1/2" diameter
06 Plate Size - Additional Adjustable Height 2" - 2-5/8"
06 Plate Size - Additional Adjustable Height 2-1/8" - 2-3/4"
06 Plate Size - Additional Adjustable Height 3-5/8" - 4-1/4"
06 Plate Size - Additional Adjustable Height 3-3/4" - 5-1/4"
16 Plate Size - Additional Adjustable Height 2" - 2-5/8"
16 Plate Size - Additional Adjustable Height 2-1/8" - 2-3/4"
16 Plate Size - Additional Adjustable Height 3-5/8" - 4-1/4"
16 Plate Size - Additional Adjustable Height 3-3/4" - 5-1/4"
To fit 1-1/2" I.D. Round Tubing - Additional Adjustable Height 9/16" - 1-11/16"
Grip Ring Size - 5/8" x 2-3/16"
Grip Ring Size - 13/16" x 2-3/16"
Grip Ring Size - 0.865" x 2-1/4" dual rings
Grip Ring Size - 1" x 2-3/16" dual rings
Grip Ring Size - 1-1/8" x 2-3/16" dual rings
Grip Ring Size - 1-1/4" x 2-3/16" dual rings
Grip Ring Size - 1-3/8" x 2-3/16" dual rings
Round Size - 1-1/4" x 4", 7/16" dia. crx drill, 2.5" from bottom
Square Size - 9/16" x 2-15/16", 2 x 5/16" dia. crx drill
Square Size - 3/4" x 2", 3 x 1/4" dia. crx drill
Square Size - 7/8" x 2", 3 x 1/4" dia. crx drill
Square Size - 7/8" x2", 3 x 1/4" dia. crx drill
Square Grip Ring - 7/8" x 2-1/4", 5/16" dia. crx drill
Square Size - 1" x 2-1/2", 5/16" dia. crx drill
Square Size - 1-1/4" x 4" 7/16" dia. crx drill
Threaded Size - 7/16" - 14 x 1-1/2"
Threaded Size - 7/16" -14 x 2-1/4"
Threaded Size - 1/2" - 13 x 3-1/8"
Threaded Size - 1/2" - 13 x 4"
Threaded Size - 5/8" - 11 x 1"
Threaded Size - 5/8" - 11 x 1-3/4"
Threaded Size - 5/8" - 11 x 4"
Threaded Size - 3/4" - 10 x 1-3/4"
Threaded Size - 3/4" - 10 x 4"
Threaded Size - 3/4" - 10 x 6"
Threaded Size - 3/4" - 10 x 10"
Metric Threaded Size - M10 - 1.5 x 1-1/2"
Metric Threaded Size - M12 - 1.75 x 1-3/4"
Metric Threaded Size - M16 - 2 x 1-1/2"
Metric Threaded Size - M20 - 2.5 x 1-3/4"
D
Wheel Dia.
2 1/2
3
3 1/2
4
5
2 1/2
3
3 1/2
4
5
인치
W
Tread Width
1 1/4
1 1/4
인치
WT
Wheel Type
Yoke Only
Soft Rubber
Thermo-Pro™
Polyolefin
Poly-Pro™
Hard Rubber
Maxrok™
Yoke Only
Soft Rubber
Thermo-Pro™
Polyolefin
Poly-Pro™
Hard Rubber
Maxrok™
CAP
Load Cap.
0
lbs.
BT
Bearing Type
None
None
WC
Wheel Color
N/A
N/A
H
Overall Height
3 7/16
인치
R
Swivel Radius
2 13/16
인치
BR
Brake Options
None
None
FINISH
Zinc Plated
Black
Zinc Plated
Black