07000056004
SToxxparts
07 Drive technology
07000056000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000056000/07000056000.prj},{NB=07000056004},{PREVIEW=07000056000.png},{ARTNR=07000056004},{L=350},{AZ=378},{VT=20},{A=256},{B=128},{C=281},{MAT=Stahlschienen, feuerverzinkt/Kunststoffkugelkäfig/C-Stahlkugeln, gehärtet},{GEW=0.46},{INFO=https://api.meleven.de/out/SToxxparts/75.ee.91.070000560009.pdf},{DEFAULTSORTATTR=1178}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SToxxparts
Description
07000056000 - Over pull-out rail serie 040 with tumbler
Bill of material
07000056004
ARTNR
Article No.
07000056004
07000056004
L
Length
350
350
mm
AZ
Extract path
378
378
mm
VT
Vertical carrying capacity per pair at 100000 cycles
20
kg
A
256
256
mm
B
128
128
mm
C
281
281
mm
MAT
Material
Stahlschienen, feuerverzinkt/Kunststoffkugelkäfig/C-Stahlkugeln, gehärtet
GEW
Weight
0.46
0.46
kg/Stk.
INFO
Drawing
https://api.meleven.de/out/SToxxparts/75.ee.91.070000560009.pdf