07000061009
SToxxparts
07 Drive technology
07000061000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000061000/07000061000.prj},{NB=07000061009},{PREVIEW=07000061000.png},{ARTNR=07000061009},{EL=links},{L=550},{AZ=584},{VT=50},{LS=518},{A=384},{B=-},{C=352},{D=-},{MAT=Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet},{GEW=1.17},{INFO=https://api.meleven.de/out/SToxxparts/ae.6d.1b.070000610009.pdf},{DEFAULTSORTATTR=3483}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
SToxxparts
Description
07000061000 - Over pull-out rail serie 036 with insert pins and self-closing mechanism
Bill of material
07000061009
ARTNR
Article No.
07000061009
07000061009
EL
Mounting position
links
links
L
Length
550
550
mm
AZ
Extract path
584
584
mm
VT
Vertical carrying capacity per pair at 100000 cycles
50
50
kg
LS
518
518
mm
A
384
384
mm
B
-
-
mm
C
352
352
mm
D
-
-
mm
MAT
Material
Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
GEW
Weight
1.17
1.17
kg/Stk.
INFO
Drawing
https://api.meleven.de/out/SToxxparts/ae.6d.1b.070000610009.pdf