??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
SToxxparts
Description
07000105000 - Aluminum traversing slide for linear units
Bill of material
07000105006
ARTNR
Article No.
D1
mm
SW1
mm
D2
mm
SW2
mm
D3
mm
D4
M8 mm
D5
M10 mm
K1
60 mm
K2
76 mm
L1
120 mm
L2
79 mm
L3
98 mm
M
55 mm
MAT
Material
Aluminium kunststoffbeschichtet/Edelstahl 1.4301
FAR
Color
schwarz RAL 9005
GEW
Weight
g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/91.20.77.07000105000.pdf