??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000129001 - Stainless steel traversing slide for linear units
Bill of material
07000129001
ARTNR
Article No.
07000129001
D1
with sliding insert
18 mm
D2
5.5 mm
D3
M6 mm
D4
M3 mm
K
25 mm
L
40 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
MAT
Material
Edelstahl/Kunststoffgleiteinsatz PA/PTFE
GEW
Weight
145 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/3b.18.35.07000129001.pdf