??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
07000133000 - Clamping plate for position indicator
Bill of material
07000133002
ARTNR
Article No.
B
48 mm
D1
+0.06/+0.02
mm
D2
5.5 mm
L1
73 mm
L2
40.5 mm
L3
18 mm
L4
24.5 mm
L5
30 mm
M1
34 mm
M2
36 mm
M3
33.6 mm
M4
25 mm
M5
17 mm
MAT
Material
Zink-Druckguss
FAR
Color
schwarz strukturmatt
GEW
Weight
35 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/b4.3e.70.07000133000.pdf