??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000137000 - Aluminum traversing slide for linear units
Bill of material
07000137001
ARTNR
Article No.
VAR
Variant
D1
18 mm
D2
5.5 mm
D3
M6 mm
D4
M3 mm
K
25 mm
L
40 mm
M
18 mm
T
7 mm
Y1
50 mm
X
35 mm
Y2
38 mm
MAT
Material
Aluminium kunststoffbeschichtet schwarz/Edelstahl 1.4301/Gleiteinsatz PA/PTFE
GEW
Weight
g
INFO
Drawing
https://www.stoxxparts.com/meleven/e5.5c.7a.07000137000.pdf