??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000146000 - Aluminum traversing slide for linear units
Bill of material
07000146001
ARTNR
Article No.
VAR
Variant
D1
18 mm
D2
18 mm
D3
M6 mm
D4
M3 mm
K1
25 mm
K2
25 mm
L
61 mm
M
39 mm
MAT
Material
Aluminium kunststoffbeschichtet schwarz/Edelstahl 1.4301/Gleiteinsatz PA/PTFE
GEW
Weight
77 g
INFO
Drawing
https://www.stoxxparts.com/meleven/bd.62.45.07000146000.pdf