您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0707785
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/14/11/34/0707785.prj},{NB=0707785},{MANUID=0707785},{BAH005=500},{BAC740=6},{AAB937=4},{BAC137=15.100},{AAF040=0.069},{BAC676=25},{AAB787=25},{AAB940=2.500},{BAC677=35},{BAC739=10},{AAB789=10},{AAT080=1},{AAO663=4017918004231},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{DESCSHORT=PE panel panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: green-yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0707785 - HDFK 25-PE
Bill of material
PHOENIX CONTACT 0707785
MANUID
Product number of the Manufacturer
0707785
DESCSHORT
Short Description
PE panel panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
HDFK 25-PE
PREVIEW
Preview
INTNO
International product number
4017918004231
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
500
V
BAC740
Min. line cross section, rigid
6
mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
BAC137
Width of spacing
15.100
mm
BAA351
color
green-yellow
AAF040
net weight
0.069
kg
BAC676
Max. line cross section, flexible
25
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
25
mm^2
AAB940
min. connectable conductor cross-section multiple wire
2.500
mm^2
BAC677
Max. line cross section, rigid
35
mm^2
BAC739
Min. line cross section, flexible
10
mm^2
AAB789
max. connectable conductor cross-section multiple wire
10
mm^2
AAT080
Pole number
1
AAO663
GTIN
4017918004231
AAW338
Manufacturer product designation
PE panel panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, color: green-yellow
AAU731
Manufacturer product family
HDFK 25
AAO057
Product type
HDFK 25-PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
GR
DEEPLINK
Deeplink
Deeplink