??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0708991 - HDFK 50-VP GNYE
Bill of material
PHOENIX CONTACT 0708991
MANUID
Product number of the Manufacturer
0708991
DESCSHORT
Short Description
Panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
HDFK 50-VP GNYE
PREVIEW
Preview
INTNO
International product number
4017918004859
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
55
BAH005
rated voltage
690 V
BAC740
Min. line cross section, rigid
16 mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAC137
Width of spacing
18.800 mm
BAA351
color
green-yellow
AAF040
net weight
0.093 kg
BAC676
Max. line cross section, flexible
50 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
AAB940
min. connectable conductor cross-section multiple wire
6 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
16 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
AAT080
Pole number
1
AAO663
GTIN
4017918004859
AAW338
Manufacturer product designation
Panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: green-yellow
AAU731
Manufacturer product family
HDFK 50-VP
AAO057
Product type
HDFK 50-VP GNYE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
GR
DEEPLINK
Deeplink
Deeplink