피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0714150
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
CAD모델 선택
{phoenix_contact/27/14/11/34/0714150.prj},{NB=0714150},{MANUID=0714150},{BAH005=500},{BAC740=6},{AAB937=4},{BAC137=15.100},{AAF040=0.050},{BAC676=25},{AAB787=25},{AAB940=2.500},{BAC677=35},{BAC739=10},{AAB789=10},{AAT080=1},{AAO663=4046356180245},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85369010},{DESCSHORT=Panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: -90 °, width: 15.1 mm, color: gray},{MANUTYPEDESC=HDFKV 25-VP/Z}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0714150 - HDFKV 25-VP/Z
Bill of material
PHOENIX CONTACT 0714150
MANUID
Product number of the Manufacturer
0714150
DESCSHORT
Short Description
Panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: -90 °, width: 15.1 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
HDFKV 25-VP/Z
PREVIEW
Preview
INTNO
International product number
4046356180245
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAH005
rated voltage
500
V
BAC740
Min. line cross section, rigid
6
mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
4
mm^2
BAC137
Width of spacing
15.100
mm
BAA351
color
Grey
AAF040
net weight
0.050
kg
BAC676
Max. line cross section, flexible
25
mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
25
mm^2
AAB940
min. connectable conductor cross-section multiple wire
2.500
mm^2
BAC677
Max. line cross section, rigid
35
mm^2
BAC739
Min. line cross section, flexible
10
mm^2
AAB789
max. connectable conductor cross-section multiple wire
10
mm^2
AAT080
Pole number
1
AAO663
GTIN
4046356180245
AAW338
Manufacturer product designation
Panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: -90 °, width: 15.1 mm, color: gray
AAU731
Manufacturer product family
HDFKV 25
AAO057
Product type
HDFKV 25-VP/Z
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
GR
DEEPLINK
Deeplink
Deeplink