??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800039 - EMT (103X17)R
Bill of material
PHOENIX CONTACT 0800039
MANUID
Product number of the Manufacturer
0800039
DESCSHORT
Short Description
Insert label
DESCLONG
Long Description
Insert label, For marking Siemens S7-300 controllers, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, lettering field size: 103 x 17 mm, Number of individual labels: 500
MANUTYPEDESC
Manufacturer Type Description
EMT (103X17)R
PREVIEW
Preview
INTNO
International product number
4046356545396
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAA018
length
17 mm
BAF016
width
103.5 mm
BAA020
height
17 mm
BAB577
depth
0.170 mm
AAF040
net weight
0.400 kg
AAZ231
Width label space
103.500 mm
AAZ232
Height label space
17 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
500
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356545396
AAW338
Manufacturer product designation
Insert label
AAU734
Manufacturer product description
Insert label, For marking Siemens S7-300 controllers, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, lettering field size: 103 x 17 mm, Number of individual labels: 500
AAO057
Product type
EMT (103X17)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink