您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0800434
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/28/11/02/0800434.prj},{NB=0800434},{MANUID=0800434},{BAF016=30},{AAF040=0.033},{AAA915=50},{AAQ341=23},{AAQ342=23},{AAW201=50},{AAW210=50},{AAA942=50},{BAC732=6.400},{AAG172=19.100},{BAC624=19.100},{BAC708=6.400},{AAO663=4046356626316},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39173200},{DESCSHORT=Shrink sleeve},{DESCLONG=Shrink sleeve, Roll, black, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2: without print, unperforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 30 x 80000 mm, roll length: 80 m}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800434 - WMS 19,1 (EX30)RL BK
Bill of material
PHOENIX CONTACT 0800434
MANUID
Product number of the Manufacturer
0800434
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, Roll, black, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2: without print, unperforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 30 x 80000 mm, roll length: 80 m
MANUTYPEDESC
Manufacturer Type Description
WMS 19,1 (EX30)RL BK
PREVIEW
Preview
INTNO
International product number
4046356626316
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
87
BAF016
width
30
mm
BAA351
color
Black
BAG640
Assembly type
plug in module
AAF040
net weight
0.033
kg
AAZ233
Printing
without print
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50
%
AAQ341
max. storage temperature
23
°C
AAQ342
min. storage temperature
23
°C
AAW201
Min. relative humidity (storage)
50
%
AAW210
max. relative humidity (storage)
50
%
AAA942
min. relative humidity (operation)
50
%
BAC732
Min. cable diameter
6.400
mm
AAG172
max. cable diameter
19.100
mm
BAC624
Max. diameter of conductors
19.100
mm
BAC708
Min. diameter of conductors
6.400
mm
AAG082
shrink rate
3:1
AAO663
GTIN
4046356626316
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, Roll, black, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2: without print, unperforated, mounting type: slide-on, cable diameter range: 6.4 ... 19.1 mm, lettering field size: 30 x 80000 mm, roll length: 80 m
AAO057
Product type
WMS 19,1 (EX30)RL BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink