??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800458 - US-EML (20X8)
Bill of material
PHOENIX CONTACT 0800458
MANUID
Product number of the Manufacturer
0800458
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 20 x 8 mm, Number of individual labels: 64
MANUTYPEDESC
Manufacturer Type Description
US-EML (20X8)
PREVIEW
Preview
AAZ229
Assembly type
adhesive
INTNO
International product number
4046356606325
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
8 mm
BAF016
width
20 mm
AAF040
net weight
0.00446 kg
AAZ234
Marking process
Thermal transfer for sheets and cards, UV LED technology
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
64
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356606325
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 20 x 8 mm, Number of individual labels: 64
AAO057
Product type
US-EML (20X8)
AAY811
URI of the product
http://www.phoenixcontact.com/product/0800458
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink