??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800464 - US-EML (104X3,8)
Bill of material
PHOENIX CONTACT 0800464
MANUID
Product number of the Manufacturer
0800464
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 104 x 3.8 mm, Number of individual labels: 34
MANUTYPEDESC
Manufacturer Type Description
US-EML (104X3,8)
PREVIEW
Preview
INTNO
International product number
4046356606363
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
3.800 mm
BAF016
width
104 mm
BAA020
height
3.8 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.006 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
3.800 mm
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
34
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356606363
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, lettering field size: 104 x 3.8 mm, Number of individual labels: 34
AAO057
Product type
US-EML (104X3,8)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink