??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800543:0001 - PMH 3:ZAHLEN 1
Bill of material
PHOENIX CONTACT 0800543:0001
MANUID
Product number of the Manufacturer
0800543:0001
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, horizontally labeled with the number: Numbers, suitable for diameters 5.0 ... 9.0 mm, yellow
MANUTYPEDESC
Manufacturer Type Description
PMH 3:ZAHLEN 1
PREVIEW
Preview
INTNO
International product number
4017918490263
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAF016
width
4.200 mm
BAA351
color
yellow
BAA018
length
6.600 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.000 kg
AAZ233
Printing
Numbers
BAD656
Without halogens
Yes
BAB664
material
Ethylenvinylacetat (EVA)
BAC732
Min. cable diameter
5 mm
AAG172
max. cable diameter
9 mm
BAC624
Max. diameter of conductors
9 mm
BAC708
Min. diameter of conductors
5 mm
AAO663
GTIN
4017918490263
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, horizontally labeled with the number: Numbers, suitable for diameters 5.0 ... 9.0 mm, yellow
AAO057
Product type
PMH 3:ZAHLEN 1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink