??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800572 - PMH 4:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0800572
MANUID
Product number of the Manufacturer
0800572
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, yellow, unlabeled: without print, mounting type: slide-on, cable diameter range: 8.5 ... 12 mm, lettering field size: 6.2 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
PMH 4:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918006136
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
6.200 mm
BAC140
Combustibility class
V0
BAA351
color
yellow
BAA018
length
11 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.001 kg
AAZ233
Printing
without print
BAD656
Without halogens
Yes
BAB664
material
Ethylenvinylacetat (EVA)
BAC732
Min. cable diameter
8.500 mm
AAG172
max. cable diameter
12 mm
BAC624
Max. diameter of conductors
12 mm
BAC708
Min. diameter of conductors
8.500 mm
AAO663
GTIN
4017918006136
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, yellow, unlabeled: without print, mounting type: slide-on, cable diameter range: 8.5 ... 12 mm, lettering field size: 6.2 x 4 mm
AAO057
Product type
PMH 4:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink