??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800613 - TL CASE
Bill of material
PHOENIX CONTACT 0800613
MANUID
Product number of the Manufacturer
0800613
DESCSHORT
Short Description
Transport case
DESCLONG
Long Description
Transport case, weight: 9.6 kg, length: 0.21 m, width: 210 mm, height: 280 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
TL CASE
PREVIEW
Preview
INTNO
International product number
4046356612548
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356612548
AAW338
Manufacturer product designation
Transport case
AAU734
Manufacturer product description
Transport case for THERMOMARK printers, rounded profile case with aluminum frame, including the TL CASE TROLLY
AAO057
Product type
TL CASE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42021219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink